Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFMKRR, SH-SSFMKRR, SHD-SSFMKRR, SL-SSFHKRR, SH-SSFHKRR, SHD-SSFHKRR, SL-SSFGKRR, SH-SSFGKRR, SHD-SSFGKRR, SL-SSFMKRRA, SH-SSFMKRRA, SHD-SSFMKRRA, SL-SSFHKRRA, SH-SSFHKRRA, SHD-SSFHKRRA, SL-SSFGKRRA, SH-SSFGKRRA, SHD-SSFGKRRA - Precision Cleaning Rotary Shafts - Retaining Ring Grooves on Both Ends with Keyway
Bill of material
SL-SSFHKRR17-20-F4-S4-KA6-A5
PN
Part Number
TS
Type Selection
TYS
D Tolerance Selection
MAT
Material
SUS304
CO
Cleaning Options
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
DD
d
mm
MM
m
mm
NOK
Number of Key Grooves
KA
KA 0.1mm Increment
mm
Enter value for KA
KA 0.1mm Increment
mm
cm
inch
ft
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
KB
KB 0.1mm Increment
mm
B
B 0.1mm Increment
mm
KC
KC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
G 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT10
2 Set Screw Flats at both ends
KWC
KWC 1mm Increment
mm
ALT11
Chamfering Depth Configurable
WC
WC 0.1mm Increment
mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
LL2
l2
0 mm
WALT7
W
0 mm
ALT32
Changes Part D Chamfering
CD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models