Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFMKRT, SH-SSFMKRT, SHD-SSFMKRT, SL-SSFHKRT, SH-SSFHKRT, SHD-SSFHKRT, SL-SSFGKRT, SH-SSFGKRT, SHD-SSFGKRT - Precision Cleaning Rotary Shafts - One End Tapped with Keyways
Bill of material
SL-SSFHKRT17-20-M4-KA0-A5
PN
Part Number
TS
D Tolerance Selection
MAT
Material
304 Stainless Steel
CO
Cleaning Options
D
mm
ALT1
Changes L Tolerance
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
NOK
Number of Key Grooves
KA
KA 0.1mm Increment
mm
Enter value for KA
KA 0.1mm Increment
mm
cm
inch
ft
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
KB
KB 0.1mm Increment
mm
B
B 0.1mm Increment
mm
KC
KC 0.1mm Increment
mm
C
C 0.1mm Increment
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
ALT4
2 Set Screw Flats (Angle Specified)
SFC
SFC 1mm Increment
mm
SG
SG 1mm Increment
mm
AG
AG 15 degree Increment
deg
H
0 mm
ALT5
Slit Cam Groove
UC
UC 1mm Increment
mm
DDALT5
d
0 mm
LL1
l1
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT6
Retaining Ring Groove
TA
TA 0.1mm Increment
mm
TB
TB 0.1mm Increment
mm
DDALT6
d
0.0 mm
MM
m
0.00 mm
ALT20
Slit Added
N
0.0 mm
ALT20V
V
0.0 mm
ALT32
Changes Part D Chamfering
CD
ALT31
Tapped Depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models