Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SWBCS, SH-SWBCS, SHD-SWBCS - (Precision Cleaning) Z Bend Sheet Metal Mounts - 6 Holes
Bill of material
SL-SWBCS-SUD-A20-B10-T1.5-H10-J6-X0-Y0-W0-N0-F0-E0-S0-G0-NA0
PN
Part Number
SL-SWBCS-SUD-A20-B10-T1.5-H10-J6-X0-Y0-W0-N0-F0-E0-S0-G0-NA0
TYPE
Type
SL-SWBCS
TP
Type Selection
SL-SWBCS, SH-SWBCS, SHD-SWBCS
MS
Material Symbol
CM
Cleaning Method
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
WCC
WCC 1mm Increment
mm
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification1
ND1
Nominal Diameter1
F
F 0.1mm Increment
mm
E
E 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models