Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SWBZS, SH-SWBZS, SHD-SWBZS - (Precision Cleaning) Z Bend Sheet Metal Mounts - No Holes
Bill of material
SL-SWBZS-SUD-A20-B10-T1.5-H10-J6
PN
Part Number
SL-SWBZS-SUD-A20-B10-T1.5-H10-J6
TP
Type Selection
SL-SWBZS, SH-SWBZS, SHD-SWBZS
TYPE
Type
SL-SWBZS
MS
Material Symbol
CM
Cleaning Method
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
RR1
r
1.5 mm
HH
h
6 mm
GG
g
6 mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
WCC
WCC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models