Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SWCBS, SH-SWCBS, SHD-SWCBS - (Precision Cleaning) Z Bend Sheet Metal Mounts - 2 Slots, 1 Hole
Bill of material
SL-SWCBS-SUD-A20-B10-T1.5-H10-J6-X0-W0-N0-K0-F12.5-D3
PN
Part Number
SL-SWCBS-SUD-A20-B10-T1.5-H10-J6-X0-W0-N0-K0-F12.5-D3
TYPE
Type
SL-SWCBS
TP
Type Selection
SL-SWCBS, SH-SWCBS, SHD-SWCBS
MS
Material Symbol
CM
Cleaning Method
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
WCC
WCC 1mm Increment
mm
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS
Hole Specification1
N (Through Hole)
ND
Nominal Diameter1
K
K 0.1mm Increment
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
D
D 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models