Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UKUBJ,SL-UKU2BJ - Precision Cleaning Locators - Both Axes Inclined, Two Dowel Holes and Two Through Holes
Bill of material
SL-UKUBJ9-L36-H10-W24-A11-B11-D11-N7-F15-P4.5-K6-G16-E12
PN
Part Number
SL-UKUBJ9-L36-H10-W24-A11-B11-D11-N7-F15-P4.5-K6-G16-E12
CO
Cleaning Options
Degreasing
TS
Type Selection
T
T Selection
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H Selection
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
B
B 0.01mm Increment
mm
Enter value for B
B 0.01mm Increment
mm
cm
inch
ft
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
C
11.00 mm
ALT2
Hole Change
N
N (Through Hole) Selection
mm
M
M (Tapped) Selection
Z
Z (Counterbored) Selection
ZG
ZG (Counterbored(For Spring Washer)) Selection
DD1
d1
0 mm
DD
d
0 mm
HH
h
0 mm
F
F 0.1mm Increment
mm
P
P 0.1mm Increment
mm
K
K Selection
mm
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
ALT11
Chamfer (CA)
CA
CA Selection
mm
ALT12
Chamfer (CB)
CB
CB Selection
mm
ALT13
Chamfer (CC)
CC
CC Selection
mm
ALT14
Chamfer (CD)
CD
CD Selection
mm
ALT15
Chamfer (CT)
CT
CT Selection
mm
ALT4
Height Precision
ALT5
Reversed
ALT7
Marking (V Groove)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드