Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UKUFJ - Precision Cleaning Locators - Flat, Two Dowel Holes and Two Through Holes
Bill of material
SL-UKUFJ9-L36-H10-W24-A11-N7-F15-P4.5-K6-G16-E12
PN
Part Number
SL-UKUFJ9-L36-H10-W24-A11-N7-F15-P4.5-K6-G16-E12
CO
Cleaning Options
Degreasing
HARD
Hardness
T
T Selection
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H Selection
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
B
11.00 mm
D
11.00 mm
C
11.00 mm
ALT2
Hole Change
N
N (Through Hole) Selection
mm
M
M (Tapped) Selection
Z
Z (Counterbored) Selection
ZG
ZG (Counterbored(For Spring Washer)) Selection
DD1
d1
0 mm
DD
d
0 mm
HH
h
0 mm
F
F 0.1mm Increment
P
P 0.1mm Increment
mm
K
K Selection
mm
G
H 0.1mm Increment
mm
Enter value for G
H 0.1mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
ALT11
Chamfer (CA)
CA
CA Selection
mm
ALT12
Chamfer (CB)
CB
CB Selection
mm
ALT13
Chamfer (CC)
CC
CC Selection
mm
ALT14
Chamfer (CD)
CD
CD Selection
mm
ALT15
Chamfer (CT)
CT
CT Selection
mm
ALT4
Height Precision
ALT7
Marking (V Groove)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models