Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UKUHT,SL-UKU2HT - Precision Cleaning Locators - Horizontally Inclined, Two Holes
Bill of material
SL-UKUHT9-L29-H10-W17-A11-B11-N7-F8-P4.5
PN
Part Number
SL-UKUHT9-L29-H10-W17-A11-B11-N7-F8-P4.5
CO
Cleaning Options
Degreasing
TS
Type Selection
MAT
Material
T
T Selection
mm
L
L 1mm Increment
mm
输入参数值: L
L 1mm Increment
mm
cm
inch
ft
H
H Selection
mm
W
W 1mm Increment
mm
输入参数值: W
W 1mm Increment
mm
cm
inch
ft
A
A 0.01mm Increment
mm
输入参数值: A
A 0.01mm Increment
mm
cm
inch
ft
B
B 0.01mm Increment
mm
输入参数值: B
B 0.01mm Increment
mm
cm
inch
ft
D
11.00 mm
C
11.00 mm
ALT2
Hole Change
N
N (Through Hole) Selection
mm
M
M (Tapped) Selection
Z
Z (Counterbored) Selection
ZG
ZG (Counterbored(For Spring Washer)) Selection
DD1
d1
0 mm
DD
d
0 mm
HH
h
0 mm
F
F 1mm Increment
mm
P
P 1mm Increment
mm
ALT11
Chamfer (CA)
CA
CA Selection
mm
ALT12
Chamfer (CB)
CB
CB Selection
mm
ALT13
Chamfer (CC)
CC
CC Selection
mm
ALT14
Chamfer (CD)
CD
CD Selection
mm
ALT15
Chamfer (CT)
CT
CT Selection
mm
ALT3
Add Hole
MB
MB Selection
J
J 0.1mm Increment
mm
K
K Selection
mm
E
E 0.1mm Increment
mm
ALT4
Height Precision
ALT5
Reversed
ALT6
Add Through Hole for Locating Pins
LPH
LPH 0.5mm Increment
mm
X
X 0.1mm Increment
mm
ALT7
Marking (V Groove)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型