Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-UWASUS, SH-UWASUS, SHD-UWASUS - Precision Cleaning Handles - Round Hole, U-Shaped, Bent Sheet Metal
Bill of material
SL-UWASUS120
PN
Part No.
CO
Cleaning Options
L
mm
L1
mm
H
30 mm
HH
h
21.5 mm
T
3 mm
A
25 mm
D
25 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hettich
    Handle Arezzo - Handle Arezzo
    Misumi
    UWASUS - Handles U-Shaped Type
    Elesa
    M.443-N-CH - ELESA-Bridge handles
Previews
3D
2D
Download CAD models