Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-VFMCC, SH-VFMCC, SHD-VFMCC - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Side Hole Type, Center Hole
Bill of material
SL-VFMCC-SU-A30-B30-T10-V0-M3-H2.3-D3
PN
Part Number
SL-VFMCC-SU-A30-B30-T10-V0-M3-H2.3-D3
TYPE
Type
SL-VFMCC
TS
Type Selection
SL-VFMCC, SH-VFMCC, SHD-VFMCC
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
M (Tapped Holes)
ND1
Nominal Diameter1
LSE
L Specification
L
L 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
ALT1
Center Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models