Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-VFMPA, SH-VFMPA, SHD-VFMPA - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Side Hole Type, Double Side Holes
Bill of material
SL-VFMPA-SU-A30-B10-T5-V0-M3-F0-G0-MA3
PN
Part Number
SL-VFMPA-SU-A30-B10-T5-V0-M3-F0-G0-MA3
TYPE
Type
SL-VFMPA
TS
Type Selection
SL-VFMPA, SH-VFMPA, SHD-VFMPA
CM
Cleaning Method
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
M (Tapped Holes)
ND1
Nominal Diameter1
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter2
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models