Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-WAS__, SH-WAS__, SHD-WAS__ - (Precision Cleaning) L-Shaped Welded Mounts - Single Gusset Type
Bill of material
SL-WASBD-SUB-T10-A50-B40-L40-Y30-H0-F0-G0-N0-V0-S0-NA0
PN
Part Number
SL-WASBD-SUB-T10-A50-B40-L40-Y30-H0-F0-G0-N0-V0-S0-NA0
TYPE
Type
SL-WAS
TS
Type Selection
SL-WAS__, SH-WAS__, SHD-WAS__
CM
Cleaning Method
FCS
Front Config Selection
BCS
Bottom Config Selection
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT2
Gusset Position Change
RBC
RBC 1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
ALT4
D Hole Position Change
E
E 0.1mm Increment
mm
Q
Q 0.1mm Increment
mm
ALT5
D Hole Tolerance Change
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC
DC 1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
ALT3
Slotted Hole Angle Change
K
K 0.1mm Increment
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
ALT6
Back Side Milled Alteration
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models