Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-WLAA, SH-WLAA, SL-ELAA, SH-ELAA - (Precision Cleaning) L-Shaped Plate - Configurable, Outside Perpendicular, Mill Finished
Bill of material
SL-WLAA6-A20-B20-L25
PN
Part Number
TYPE
Type
SL-WLAA
MAT
Material
Aluminum Alloy 6000 series
ST
Surface Treatment
CM
Cleaning Method
T
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT2
CCA(Corner Cut)
CCA
CCA 1mm Increment
mm
ALT3
CCB(Corner Cut)
CCB
CCB 1mm Increment
mm
ALT4
CCC(Corner Cut)
CCC
CCC 1mm Increment
mm
ALT5
CCD(Corner Cut)
CCD
CCD 1mm Increment
mm
ALT1
Side Perpendicularity Guaranteed
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Steel Connection Angle 40
    Festo
    HRM - mounting bracket
    Ganter
    GN 970 - Installation brackets, equal sides, Type B, with bores
    Maschinenbau Kitz
    Base Plate 40/1 - Series 40
    SPAX
    Door angle SXABB - Hot-dip galvanised sheet metal
Previews
3D
2D
Download CAD models