Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO Corner - Signal lights
Bill of material
SL-05-TRIO Corner M12
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (BxHxL)
mm
PROTECTION
Protection
K
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
mA
LC
Light colour
red/yellow/green/blue K
CRI
Colour rendering index
Ra >= 90
BEAM
Beam
110 °
OT
Operating temperature max.
50 °C
HM
Housing material
Polycarbonate
OM
Optics material
Polycarbonate
LEA
Light exit angle
45 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models