Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO R IO-Link - Signal lights
Bill of material
SL-50-TRIO-R IO-Link LC
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signalleuchten / signal lights
DIMENSIONS
Dimenions (DxL)
mm
PROTECTION
Protection
IP 54
CLASS
Protection class
3
CONNECTION
Connection
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
mA
LC
Light colour
24 Bit RGB
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
360 °
FEATURES
IO-Link Features
Notes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models