Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-X-TRIO R - Signal lights
Bill of material
SL-50-TRIO R
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimenions (DxL)
mm
PROTECTION
Protection
IP 54
CLASS
Protection class
3
CONNECTION
Connection
W
NV
Nominal voltage
24 V
CC
Current consumption [mA]
mA
BRIGHTNESS
Brightness (1m distance)
lx
LC
Light colour
BEAM
Beam
360 °
OT
Operating temperature max.
50 °C
HM
Housing material
Aluminum
OM
Optics material
Polycarbonate
LEA
Light exit angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models