Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-x-TRIO - Universal and slim
Bill of material
SL-05-TRIO
TYPE
Type
IN
Item number
MANUFACTURER
Manufacturer
Schrempp electronic GmbH
PG
Product group
Signal lights
DIMENSIONS
Dimensions (BxHxL)
mm
PROTECTION
Protection
IP 54
PC
Protection class
3
CONNECTION
Connection
NV
Nominal voltage
24 V
CC
Current consumption [mA]
mA
LC
Light colour
red/yellow/green/blue
OT
Operating temperature max.
50 °C
HM
Housing material
OM
Optics material
Polycarbonate
LEA
Light exit angle
180 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SCHREMPP electronic
    ML-X-UNI - Universal and high glare
    SCHREMPP electronic
    ML-3-R - Machine lights
    SCHREMPP electronic
    ML-3-F - Machine lights
    SCHREMPP electronic
    ML-X-UF - Flat design
    SCHREMPP electronic
    ML-X-45 - For corner mounting
    SCHREMPP electronic
    SL-X-TRIO RT - Signal lights
    NKK Switches
    AT222 - Nameplate withEmergency Stop Legend
    NKK Switches
    FF01 - Emergency Stop Switches
    SCHREMPP electronic
    SL-X-F - Signal light
    SCHREMPP electronic
    SL-X-TRIO Corner - Signal lights
Previews
3D
2D
Download CAD models