Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-YSFP, SH-YSFP, SHD-YSFP - (Precision Cleaning) Welded Steel Stands
Bill of material
SL-YSFP120-B50-H50-F15-G90-M6
PN
Part Number
TYPE
Type
SL-YSFP
CM
Cleaning Method
A
mm
B
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
F
F 1 mm Increment
mm
Enter value for F
F 1 mm Increment
mm
cm
inch
ft
G
G 1 mm Increment
mm
Enter value for G
G 1 mm Increment
mm
cm
inch
ft
HTS
Hole Type Selection
C
mm
V
30 mm
W
mm
DD
d
mm
ALT1
HNC Alteration
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models