Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SLA3
Bill of material
SFS SLA3/6-S-D12-4,8X19 Self drilling fastener to fix aluminium composte panels to aluminium framework fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
TYP
Type
SLA3
KOPF
Head shape
D12
TEXT1
Text Line 1 (Product)
Self drilling fastener to fix aluminium composte panels to aluminium framework
TEXT2
Text Line 2 (Product)
MAT
Material
D
Diameter
12 mm
L
Lenght
mm
D2
Diameter
4.8
KL
Clamping range
VD
Drilling capacity
3mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models