Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SLATAA, SLATDA, TSLATAA, TSLATDA, SLATAB, SLATDB, TSLATAB, TSLATDB - Locating Pins for Fixtures - Precision Grade, Shouldered - Tip Shape Selectable - Set Screw - No Surface Treatment
Bill of material
SLATAA8-P3.0-B2-A30-E1
PN
Part Number
SHP
Shape
MAT
Material
TSS
Tip Shape Selection
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A
A Selection
deg
E
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
L
mm
LL1
l1
mm
H
mm
DD
d
mm
R
0.0 mm
W
0 mm
EE
e
0.000 mm
ALT1
Wear Groove Alterations
ALT2
Flat Position
ALT3
Flat Machining
ALT4
Wrench Flats
H1
0 mm
ALT5
Upper Relief Radius Change
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models