Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SLD01 - Guide Shaft, Tube Type, Standard Type
Bill of material
SLD01-D6-L20
CODE
Code
SLD01
TYPE
Type
Tube Type And Standard Type
MAT
Material
SUJ2
HEA
Heat Treatment
High-Frequency Quenching, Effective Hardened Layer Depth ¨R0.6, Quenching Hardness Hrc56~
SUR
Surface Treatment
Hard plated, hardness HV850! Coating thickness 3~5¦Ìm
D
mm
DTOL
D Tolerance
-0.004/-0.012
L
mm
Enter value for L
mm
cm
inch
ft
DD
d
2 mm
C
0.5 mm
ZZLC
Change L Size Tolerance
ZZRDRB
zzrdrd
RD
RD(Add one side hole)
mm
RB
RB(Add bilateral holes)
LB
LB(Increase double side holes)
mm
ZZSD
Increase Wrench Slot
SD
mm
S
mm
ZZKDKE
Increase End Hole
K
mm
D1
0.000
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models