033191
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/2_bolt_flanges/f2b_lt10_asmtab.prj},{NB=033191},{SERIES=207},{BOD=2.82800},{SS=1-1/4},{SS1=1.25000},{PN=033191},{DESCRIPTION=F2B-LT10-104},{A=1-7/32},{A1=1.21875},{B=6-1/8},{B1=6.12500},{C=1-3/8},{C1=1.37500},{D=5-1/8},{D1=5.12500},{F=1/2},{F1=0.50000},{H=9/16},{H1=0.56250},{J=1/4},{J1=0.25000},{L=2-1/8},{L1=2.12500},{M=3-3/4},{M1=3.75000},{N=1-27/32},{N1=1.84375},{PPATH=f2b_lt10_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 3/4 thru 2 LT1000 2-Bolt Flange Bearing - SOLIDLUBE
Bill of material
033191
SERIES
Series
207
207
SS
Shaft SIze
1-1/4
1-1/4
Inch
PN
Part Number
033191
033191
DESCRIPTION
Description
F2B-LT10-104
F2B-LT10-104
A
1-7/32
1-7/32
Inch
B
6-1/8
6-1/8
Inch
C
1-3/8
1-3/8
Inch
D
5-1/8
5-1/8
Inch
F
Bolt Diameter
1/2
1/2
Inch
H
9/16
9/16
Inch
J
1/4
1/4
Inch
L
2-1/8
2-1/8
Inch
M
3-3/4
3-3/4
Inch
N
1-27/32
1-27/32
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求