033485
Dodge
Mounted Bearings
Journal Bearings
Plain
Solidlube (LT7, LT10)
Powered by
CAD模型選擇
{dodge/mounted_bearings/journal_bearings/plain/solidlube_lt7_lt10/p24b_mm7_asmtab.prj},{NB=033485},{SS=4},{BORE=6.05600},{SS1=4.00000},{PN=033485},{DESCRIPTION=P2B-MM7-400},{WEIGHT=35.8},{A=4},{A1=4.00000},{B=13-7/16},{B1=13.43750},{C=3-3/16},{C1=3.18750},{DMIN=9-7/8},{DMIN1=9.87500},{DMAX=11-1/2},{DMAX1=11.50000},{F2B=3/4},{F2B1=0.75000},{E=0},{E1=0},{F4B=--},{F4B1=0.00000},{G=1-11/16},{G1=1.68750},{H=2},{H1=2.00000},{J=7-15/16},{J1=7.93750},{L=5-5/8},{L1=5.62500},{M=3-3/4},{M1=3.75000},{P=8-3/16},{P1=8.18750},{HF=2},{PPATH=p24b_mm7_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Dodge
Description
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM700 Pillow Blocks - Sleeve Bearings - SOLIDLUBE - Inch
Bill of material
033485
SS
Shaft Size
4
4
Inch
PN
Part Number
033485
033485
DESCRIPTION
Description
P2B-MM7-400
P2B-MM7-400
WEIGHT
Weight
35.8
35.8
lbs
A
4
4
Inch
B
13-7/16
13-7/16
Inch
C
3-3/16
3-3/16
Inch
DMIN
9-7/8
9-7/8
Inch
DMAX
11-1/2
11-1/2
F2B
2 Bolt Base Bolt Diameter
3/4
3/4
Inch
E
0
0
Inch
F4B
4 Bolt Base Bolt Diameter
--
--
Inch
G
1-11/16
1-11/16
Inch
H
2
2
Inch
J
7-15/16
7-15/16
Inch
L
5-5/8
5-5/8
Inch
M
3-3/4
3-3/4
Inch
P
8-3/16
8-3/16
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BS2_001 - Spherical roller bearings
SKF
29.05.2024
Set Screw Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(No...
Dodge
28.07.2021
NTH - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT Seal Assembly - 500 Se...
Dodge
25.04.2024
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM700 4-Bolt Flange Bearing - SOL...
Dodge
21.09.2023
PDR,PDRN - Ball Bearing Units - Cylindrical Hole, Casting Type - Pillow Typ...
Misumi
30.06.2021
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM1000 Pillow Blocks - Sleeve Bea...
Dodge
29.07.2021
1/2'' THRU 3-7/16'' SOLID BABBITED JOURNAL BEARINGS - Sleeve Bearings - Bab...
Dodge
21.09.2023
AYT_001HC_HY - Y-bearing take-up units
SKF
02.05.2024
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Pillow Blocks - SOLIDLUBE
Dodge
29.07.2021
ISN Plummer Blocks with Trident Seals Metric Bore - ISN Pillow Block (mm)
Dodge
21.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求