Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Festo
Description
SLF - Mini slide
Bill of material
170509 SLF-10-40-P-A
TNR
Part number
TYP
Type
SLF
KDM
Piston diameter
mm
HUB
Stroke
mm
AUSF
Design
P-A
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
B1
mm
B2
mm
B3
mm
B4
20.000 mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
B10
mm
B11
mm
B12
mm
D1
Thread
D2
mm
D3
Thread
D4
mm
D5
Thread
D6
Thread
D7
mm
E1
Pneumatic port
M5
H1
mm
H2
mm
H3
mm
H4
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
5.000 mm
N
L6
mm
P
L7
mm
Y
L8
mm
L9
mm
M
L10
20.000 mm
L11
mm
L12
15.000 mm
L13
mm
L14
2.000 mm
L15
8.500 mm
T1
mm
T3
mm
T4
mm
T5
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models