Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pedrotti
Description
SLI-3 - Round slide retainer
Bill of material
SLI-3
TYP
Type
SLI-3
COD
Code
SLI-3
D1
12.65 mm
C
8.64 mm
D
3.8 mm
E
3.68 mm
F
7.49 mm
X
3.80 mm
Y
1.90 mm
KG
3.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models