Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
TE Connectivity
Description
Slices
Bill of material
2-324309-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
PRODUCTTYPE
Product Type
SEALABLE
Sealable
SERRATED
Serrated
BARRELTYPE
Barrel Type
WIRECABLETYPE
WireCable Type
INSULATED
Insulated
BARRELSTYLE
Barrel Style
OPERATINGVOLTAGE
Operating Voltage
RECEPTACLECOLOR
Receptacle Color
PLATINGMATERIAL
Plating Material
TERMINALSPLICETYPE
Terminal & Splice Type
CONTACTPLATINGMATERIAL
Contact Plating Material
TERMINATIONMETHOD
Termination Method
WIREINSULATIONSUPPORT
Wire Insulation Support
BARRELINSIDEDIAMETERIN
Barrel Inside Diameter
in
OVERALLLENGTH
Overall Length
HEAVYDUTY
Heavy Duty
GOVERNMENTQUALIFIED
Government Qualified
PACKAGINGMETHOD
Packaging Method
PACKAGINGQUANTITY
Packaging Quantity
DISCRETEWIRETYPE
Discrete Wire Type
OUTSIDEDIAMETERIN
Outside Diameter
in
MILSPEC
Mil-Spec
ALIAS
Alias #
SPLICETYPE
Splice Type
ACCESSORYTYPE
Accessory Type
SUPPORTSTYLE
Support Style
NUMBEROFSERRATIONS
Number of Serrations
SPLICEFEATURES
Splice Features
SPLICEMATERIAL
Splice Material
INSULATIONMATERIAL
Insulation Material
WIRESIZEAWG
Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
BARRELINSIDEDIAMETER
Barrel Inside Diameter
WIRESIZECMA
Wire Size
CMA
OPERATINGTEMPERATURERANGE
Operating Temperature Range
WEIGHTPERPIECEG
Weight per Piece
g
SPLICECAPACITY
Splice Capacity
STRIPORIENTATION
Strip Orientation
CRIMPWIDTH
Crimp Width
MATERIALTHICKNESS
Material Thickness
COMMENT
Comment
COLOR
Color
INSULATIONSLEEVEMATERIAL
Insulation Sleeve Material
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
Max
MILITARYCATEGORY
Military Category
COLORFEATURES
Color Features
CONTACTPLATINGTHICKNESSUIN
Contact Plating Thickness
uin
MATERIALTHICKNESSIN
Material Thickness
in
CURRENTRATINGA
Current Rating
A
VOLTAGEMAX
Voltage
Max
AGENCYSTANDARDNUMBER
AgencyStandard Number
AGENCYSTANDARD
AgencyStandard
OUTSIDEDIAMETER
Outside Diameter
HIGHTEMPERATURERATING
High Temperature Rating
CRIMPBANDTYPE
Crimpband Type
MATERIALWIDTH
Material Width
WIREDIAMETERRANGE
Wire Diameter Range
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Crimp Wire Pins, Tabs & Ferrules
    TE Connectivity
    HEX41-AB-45-15-A5-1-DS
    TE Connectivity
    Standard Circular Connectors
    TE Connectivity
    Ruggedized Backshells & Adapters
    TE Connectivity
    AMPOWER BUTT SPLICE
    Elesa+Ganter
    I.281 - Revolving Handles
    Festo
    MXAM - membrane
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    PCB Terminals
    TE Connectivity
    Portable Crimp Tools_new
    Bossard Catalog
    BN 20477 - Cable ties (Panduit® Pan-Ty®), PA 6.6, black
    HARTING
    cable tie with metal latch 3.6 x 140 mm
    Murrplastik
    Cable entry plate KDP metal cablequick® Type 120/17
    TE Connectivity
    PIDG BUTT SPLICES
Previews
3D
2D
Download CAD models