Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Slide rails, heavy-duty - for TS IT, TE
Bill of material
7063.740
BEST
Model No.
7063.740
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Slide rails, heavy-duty
BEZ2
Designation 2
for TS IT, TE
EA
Distance between 482.6 mm (19") levels
745 mm
B
Contact surface Width
50 mm
T
Contact surface Depth
734 mm
VE
Packs of
2 pc(s).
GEW
Weight
2.910 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models