Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
Slide rails, static installation - for VX IT, 200 kg
Bill of material
5302.031
BEST
Model No.
BEZ1
Designation 1
Slide rails, static installation VX IT
BEZ2
Designation 2
BEZ3
Designation 3
200kg, 2U
L
Length
mm
VE
Packs of
2 pc(s).
GEW
Weight
kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models