Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TE Connectivity
Description
Slide Switches
Bill of material
1825258-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ALIAS
Alias #
TERMINALCONFIGURATION
Terminal Configuration
Standard
SWITCHSTYLE
Switch Style
ACTUATORSTYLE
Actuator Style
PRODUCTTYPE
Product Type
Switch
SWITCHTYPE
Switch Type
Slide
GRADE
Grade
THREADEDCASE
Threaded Case
Without
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
NUMBEROFACTUATORS
Number of Actuators
NUMBEROFPOSITIONS
Number of Positions
ACTUATORMATERIAL
Actuator Material
ACTUATORCOLOR
Actuator Color
ACTUATORTRAVEL
Actuator Travel
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGA
Contact Current Rating
A
SWITCHCONTACTPLATINGMATERIAL
Switch Contact Plating Material
TERMINATIONTYPE
Termination Type
PCBMOUNTRETENTION
PCB Mount Retention
MOUNTINGANGLE
Mounting Angle
MOUNTINGTYPE
Mounting Type
LENGTH
Length
WIDTH
Width
ACTUATORLENGTH
Actuator Length
STAMPEDMARKING
Stamped Marking
ULFLAMMABILITYRATING
UL Flammability Rating
PACKAGINGMETHOD
Packaging Method
VOLTAGERATINGVAC
Voltage Rating
VAC
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
PCBTAILLENGTH
PCB Tail Length
OPERATINGFUNCTION
Operating Function
TERMINALSCONNECTED
Terminals Connected
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NKK Switches
    MS Series -  Miniature Slides
    Global Connector Technology
    USB3065
    TE Connectivity
    DIP & SIP Switches
    C&K Switches
    M
    NKK Switches
    Series JS01 & JS03 - Ultra-Miniature Slide & Piano DIP - Series JS01 & JS03 - Ultra-Miniature Slide & Piano DIP
    NIDEC COMPONENTS
    AS
    NIDEC COMPONENTS
    ASE
    TE Connectivity
    Slide Switches
    ABB Low Voltage & Systems
    Key switches accessories - Accessories for Key switches
Previews
3D
2D
Download CAD models