Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
Slit type - Series hole
Bill of material
FS03CV009-A
MAT
Material
A6063BE
D
Diameter
3 mm
A
Basic dimension
9 mm
L
Dimension
28 mm
MASS
Mass
5 g
CNSORDERNO
order number
FS03CV009-A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models