Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SLNNAA, SLNNDA, TSLNNAA, TSLNNDA, SLNNAB, SLNNDB, TSLNNAB, TSLNNDB - Locating Pins for Fixtures - Precision Grade, No Shoulder - Tip Shape Selectable - Threaded - No Surface Treatment
Bill of material
SLNNAA10-P12.0-B2-L5-A30-E1
PN
Part Number
SHP
Shape
MAT
Material
TSS
Tip Shape Selection
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
A
A Selection
deg
E
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
LL1
l1
mm
R
0 mm
W
0.0 mm
EE
e
0.000 mm
ALT1
Wear Groove Alterations
ALT2
Flat Machining
ALT3
Thread Diameter
MC
ATL4
Flat Position
ALT5
Thread Length
FC
FC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models