Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Hettich
Description
Slot in file cradle for desk pedestal - Slot in file cradle for desk pedestal
Bill of material
46754
ARTICLENO
Order Number
L
Lenght
mm
B
Breadth
350.000 mm
H
Height
244.000 mm
L1
mm
B1
304.000 mm
L2
mm
D
Number of Divider
mm
D1
mm
X
8.000 mm
Y
8.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models