您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4006209 Nutenstein -E- M6
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Slot stones, screws, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/nutensteine_schrauben/nutenst_e.prj},{NB=4006209#Nutenstein-E-M6},{WERKSTOFF=0},{A=10},{B=16.5},{C=0},{D=4.000},{E=0.000},{F=0.000},{FNENN=6.000},{KGW=5.000},{DA=7.000},{DI=5.000},{DF=0.200},{AUSW=2},{CNSMASSEXACT=0.004},{FONT=3.000},{IDNR=},{ARTIKEL=Nutenstein -E-},{ARTIKELHELP=Nutenstein-E-M6},{TYPE=M6},{BEST=4006209},{CNSMAT=Stahl verzinkt},{NG=40},{M=M6},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{INFOWWW=Information},{WEEE=DE71223010},{CNSSTDDTIME=1 Woche},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-36-01-03},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -E- (slide-in) - Accessories
Bill of material
4006209 Nutenstein -E- M6
ARTIKEL
Article description
Slot stone -E- (slide-in)
Slot stone -E- (slide-in)
TYPE
Type / Size
M6
M6
BEST
Order-no.
4006209
4006209
CNSMAT
Material
Steel anodized
NG
Fits for:
40
A
Length
10
10
mm
B
Slot nut width
16.5
mm
C
0
0
mm
D
Slot nut height
4.000
4.000
mm
E
0.000
0.000
mm
F
0.000
0.000
mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEE
Registration number WEEE
DE71223010
CNSMASSEXACT
Weight
0.004
0.004
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
cm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求