Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -K- - Accessories
Bill of material
4006211 Nutenstein -K- M5
ARTIKEL
Article description
Slot stone -K-
TYPE
Type / Size
BEST
Order-no.
CNSMAT
Material
NG
Fits for:
A
21 mm
B
mm
C
4 mm
D
7 mm
M
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
0.003 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD