Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Funken
Description
Slot valve round version with connecting piece - HoKa slot valve round version with connecting piece prepared for pipe Ø
Bill of material
10023719
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
POS
Position
ART
Article
CNSMAT
Material
FAR
Color
DA
Diameter
mm
C
Length
12 mm
L
Length
50 mm
S
Diameter
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models