Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
slow start valve - AVP 1/4" 042 PN Autonom.
Bill of material
0422700001
REF
Reference
AVP 1/4" 042 PN Autonom.
CODE
Code
0422700001
Q
Flow rate (P1=10 bar DP=1 bar)
1570 Nl/min
C
Connection
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Inlet minimum pressure
3 bar
T
Working temperature
-5/+50 °C
CP
Max Torque
25 Nm
P
Weight
0,136 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models