Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
slow start valve - AVP 3/4" 080 PN Autonom.
Bill of material
0802700001
REF
Reference
AVP 3/4" 080 PN Autonom.
CODE
Code
0802700001
Q
Flow rate (P1=10 bar DP=1 bar)
3075 Nl/min
C
Connection
G3/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Inlet minimum pressure
3 bar
T
Working temperature
-5/+50 °C
CP
Max Torque
80 Nm
P
Weight
0,715 Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型