Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-100M-TR
Bill of material
SLPPI04-10-100M-TR
PN
Part Number
SLPPI04-10-100M-TR
DESC
Description
High Power Inductor, 10uH, 312 Ohm, 0.8A, Surface Mount, Tape and Reel
ISAT
I sat
1,4 A
IRMS
I rms
0,8 A
INDUCTANCE
Inductance
10 µH
DCR
312 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models