Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-R47M-TR
Bill of material
SLPPI04-15-R47M-TR
PN
Part Number
SLPPI04-15-R47M-TR
DESC
Description
High Power Inductor, 0.47uH, 22 Ohm, 7A, Surface Mount, Tape and Reel
ISAT
I sat
11 A
IRMS
I rms
7 A
INDUCTANCE
Inductance
0,47 µH
DCR
22 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models