Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-10-1R5M-TR
Bill of material
SLPPI06-10-1R5M-TR
PN
Part Number
SLPPI06-10-1R5M-TR
DESC
Description
High Power Inductor, 1.5uH, 71 Ohm, 3.7A, Surface Mount
ISAT
I sat
6,3 A
IRMS
I rms
3,7 A
INDUCTANCE
Inductance
1,5 µH
DCR
71 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models