Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-R24M
Bill of material
SLPPI2016-10-R24M
PN
Part Number
SLPPI2016-10-R24M
DESC
Description
High Power Inductor, 0.24uH, 20.5 Ohm, 4.2A, Surface Mount, Bulk
ISAT
I sat
5,4 A
IRMS
I rms
4,2 A
INDUCTANCE
Inductance
0,24 µH
DCR
20,5 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models