Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-R47M-TR
Bill of material
SLPPI2520-10-R47M-TR
PN
Part Number
SLPPI2520-10-R47M-TR
DESC
Description
High Power Inductor, 0.47uH, 29 Ohm, 3.6A, Surface Mount, Tape and Reel
ISAT
I sat
5 A
IRMS
I rms
3,6 A
INDUCTANCE
Inductance
0,47 µH
DCR
29 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.5 * 2.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models