Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-R68M-TR
Bill of material
SLPPI2520-10-R68M-TR
PN
Part Number
SLPPI2520-10-R68M-TR
DESC
Description
High Power Inductor, 0.68uH, 44 Ohm, 3.1A, Surface Mount, Tape and Reel
ISAT
I sat
4,1 A
IRMS
I rms
3,1 A
INDUCTANCE
Inductance
0,68 µH
DCR
44 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.5 * 2.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models