目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SCHOLZ MECHANIK 118536
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_030.prj},{NB=118536 SM 1000-030 015X018X10ST},{ARTNR=118536},{CNSORDERNO=SM 1000-030 015X018X10ST},{D1=15.00},{D2=18},{L=10},{KG=0.006},{BEZ=Bush for equalisation}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 45
HELP_VARIABLE
Company
SCHOLZ MECHANIK
Description
SM 1000-030 Bushing for equalization, steel - Bushing for equalization, steel
Bill of material
SCHOLZ MECHANIK 118536
ARTNR
Article number
118536
118536
CNSORDERNO
Order code
SM 1000-030 015X018X10ST
SM 1000-030 015X018X10ST
D1
Inner diameter D1
15.00
15.00
mm
D2
Outer diameter D2
18
18
mm
L
Length L
10
10
mm
T
Depth T
0.03
0.03
mm
KG
Weight
0.006
0.006
kg
MAT
material
steel 1.7139
OF
surface
unhardened, weldable
BEZ
Description
Bush for equalisation
INFO
HTML
HTML
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求