Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
PRiCi FA
Description
SM110-125S SM110-148S SM110-182S SM110-216S - Type 110 Three-phase Stepping Motor
Bill of material
SM110-148S
MODEL
Model
LV1
LV1 type
Type 110 Three-phase Stepping Motor
CODE
Code
FIX02
D
19 mm
FIX04
Axle Diameter Style
Flat key 6X30
FIX06
Stepping angle
1.2 °
FIX08
Motor Length
mm
FIX10
Keep Torque
N*m
FIX12
Rated current
A
FIX14
Driver power supply
AC220V 3.5A
FIX16
Adapter driver
SMD5220M-3P
FIX18
rotor inertia
g*cm2
FIX20
Motor weight
g
FIX22
Step accuracy
±5%
FIX24
temperature rise
80℃(Max)
FIX26
ambient temperature
-20℃~+50℃
FIX28
insulation resistance
100MΩ(Min) 500VDC
FIX30
Withstand voltage
500V AC 1minute
FIX32
Radial runout
Max0.02mm (450g load)
FIX34
Shaft Axial Play
Max0.08mm (450g load)
FIX95
PDF
PDF
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели