Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
SM57-40S SM57-53S SM57-76S - Type 57 Three-phase Stepping Motor
Bill of material
SM57-40S
MODEL
Model
LV1
LV1 type
Type 57 Three-phase Stepping Motor
CODE
Code
FIX02
D
mm
FIX04
Axle Diameter Style
FIX06
Stepping angle
1.2 °
FIX08
Motor Length
mm
FIX10
Keep Torque
N*m
FIX12
Rated current
A
FIX14
Driver power supply
DC40V 5A
FIX18
rotor inertia
g*cm2
FIX20
Motor weight
g
FIX16
Adapter driver
SMD640A-3P
FIX22
Step accuracy
±5%
FIX24
temperature rise
80℃(Max)
FIX26
ambient temperature
-20℃~+50℃
FIX28
insulation resistance
100MΩ(Min) 500VDC
FIX30
Withstand voltage
500V AC 1minute
FIX32
Radial runout
Max0.02mm (450g load)
FIX34
Shaft Axial Play
Max0.08mm (450g load)
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models