Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
SM86-65D SM86-80D SM86-118F - Type 86 Two-Phase Stepping Motor
Bill of material
SM86-65D
MODEL
Model
LV1
LV1 type
Type 86 Two-Phase Stepping Motor
CODE
Code
FIX02
D
mm
FIX04
Axle Diameter Style
FIX06
Stepping angle
1.8 °
FIX08
Motor Length
mm
FIX10
Keep Torque
N*m
FIX11
Rated current(4-way parallel connection)
A
FIX13
Rated current(4 outgoing lines in series)
A
FIX12
Rated current(6 outgoing lines)
A
FIX14
Phase Resistance
Ω
FIX16
Phase inductance
Mh
FIX18
rotor inertia
g*cm2
FIX20
Motor weight
g
FIX22
Step accuracy
±5%
FIX24
temperature rise
80℃(Max)
FIX26
ambient temperature
-20℃~+50℃
FIX28
insulation resistance
100MΩ(Min) 500VDC
FIX30
Withstand voltage
500V AC 1minute
FIX32
Radial runout
Max0.02mm (450g load)
FIX34
Shaft Axial Play
Max0.08mm (450g load)
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models