Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Small-parts clamp, smooth - -
Bill of material
265800
BEST
Order No.
SSTELLE
Interface fitted
SWA 5 mm
SPANNB
Clamping width
mm
SPANNW
Span (W)
0–1,6 mm
D
diameter
12 mm
L
Length
82 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    dk Fixturing systems
    Base rails - -
    dk Fixturing systems
    Connecting rails - -
    dk Fixturing systems
    Rail connecting pieces - -
    dk Fixturing systems
    Clamping claws - -
    dk Fixturing systems
    Schienenfix basic sets - -
    dk Fixturing systems
    Spring fingers for vertical clamping - square column - -
    dk Fixturing systems
    Clamping pins, stepped - -
    dk Fixturing systems
    Thread reducer - -
    dk Fixturing systems
    Base mount - -
    dk Fixturing systems
    Quick-action clamp - -
    dk Fixturing systems
    Small V-block with spring clamp - -
    dk Fixturing systems
    Knurled knob - -
    dk Fixturing systems
    50 mm precision vice - -
    dk Fixturing systems
    Small-parts clamp with stepped profile - -
Previews
3D
Dimension
2D
Download CAD models