Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
SMBM
Bill of material
SMBM20-90R20H(D13-1A15)R-G75
CNSORDERNO
Order number
SMBM20-90R20H(D13-1A15)R-G75
B
Belt width
cm
AOC
Angle of curve
90 deg
ROC
Radius of curve
20 cm
DT
Drive type
MT
Motor type
MP
Motor power
13 W
PS
Power supply
FR
Frequency
Hz
NSP
Nominal speed
POS
Moving direction
COLOR
Color of belt
BH
Height of unit
75 cm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models