Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
SMBMW
Bill of material
SMBMW20-90R20H(D13-1A15)R-W75
CNSORDERNO
Order number
SMBMW20-90R20H(D13-1A15)R-W75
B
Belt width
cm
AOC
Angle of curve
90 deg
ROC
Radius of curve
20 cm
DT
Drive type
MT
Motor type
MP
Motor power
13 W
PS
Power supply
FR
Frequency
Hz
NSP
Nominal speed
POS
Moving direction
COLOR
Color of belt
W: White
BH
Height of unit
75 cm
COLORVIS
W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models